Soldermask color: BLACK
Stack-up: See *Mech.pdf

Min trace width: 0.15 mm
Min copper spacing: 0.15 mm

DE104ML/FR4 or equivalent substrate (Resin contents around 45%, which gives Er=4.42@2.4GHz,TanD=0.016)